IESNA:LM-63-2002
[TEST]P1644796
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-730-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12209.8
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1330.6 1305.5 1237.6 1174.4 1150.5 1157.7 1186.3 1272.1 1424.7 1654.8 1975.6 2373.8 2720.7 3054.5 3364.5 3711.5 
4081.1 4455.4 4920.4 5367.5 5700.1 5938.6 6123.4 6160.4 5828.9 5093.3 3905.8 1962.4 685.5 234.9 133.5 90.6 53.7 
25.0 0.0 0.0 0.0 
1330.6 1303.1 1238.7 1175.6 1149.3 1156.5 1185.1 1266.2 1409.2 1648.9 1972.0 2348.7 2721.9 3065.3 3372.9 3719.8 
4096.6 4479.3 4949.0 5398.5 5728.8 5966.0 6161.5 6175.9 5876.6 5146.9 3945.2 1989.9 713.0 248.0 141.9 97.8 58.4 
28.6 0.0 0.0 0.0 
1330.6 1303.1 1245.9 1186.3 1160.1 1167.2 1192.2 1259.0 1390.2 1604.8 1904.0 2268.9 2646.8 2983.0 3315.6 3663.8 
4034.6 4457.8 4939.5 5433.1 5861.1 6148.4 6353.5 6446.5 6242.6 5592.8 4333.8 2409.5 910.9 377.9 202.7 126.4 
77.5 50.1 16.7 0.0 0.0 
1330.6 1312.7 1262.6 1212.5 1189.9 1194.6 1214.9 1261.4 1365.1 1532.0 1784.8 2107.9 2478.7 2831.6 3186.9 3548.1 
3936.8 4360.1 4864.4 5416.4 5956.5 6446.5 6804.2 7054.5 7034.3 6549.0 5478.4 3742.5 1606.0 596.1 323.1 183.6 
108.5 71.5 29.8 0.0 0.0 
1330.6 1313.9 1276.9 1239.9 1225.6 1234.0 1257.8 1286.4 1353.2 1480.8 1651.3 1908.8 2254.5 2586.0 2958.0 
3333.5 3731.7 4184.8 4728.5 5319.8 6022.1 6687.3 7289.4 7756.8 7957.1 7756.8 6910.3 5477.2 3333.5 1297.2 
543.7 300.4 153.8 77.5 28.6 0.0 0.0 
1330.6 1318.6 1294.8 1275.7 1275.7 1297.2 1323.4 1354.4 1399.7 1482.0 1606.0 1766.9 2008.9 2324.9 2655.1 
3033.1 3477.8 3975.0 4558.0 5241.1 6005.4 6818.5 7580.3 8227.7 8651.0 8738.0 8403.0 7438.4 5679.9 3366.9 
1107.6 356.5 138.3 58.4 16.7 1.2 0.0 
1330.6 1329.4 1321.0 1318.6 1337.7 1371.1 1414.0 1468.9 1532.0 1606.0 1700.1 1819.4 1964.8 2173.5 2464.4 
2794.6 3178.5 3676.9 4276.6 4928.8 5734.7 6545.4 7409.8 8227.7 8906.1 9420.0 9787.2 9762.1 8918.0 6781.5 
3847.4 1569.0 336.2 99.0 27.4 2.4 0.0 
1330.6 1330.6 1327.0 1330.6 1353.2 1392.5 1446.2 1508.2 1577.3 1658.4 1753.8 1867.1 2006.6 2180.6 2460.8 
2789.9 3135.6 3610.1 4199.1 4884.6 5669.1 6531.1 7358.6 8138.3 8844.1 9410.4 9813.4 9879.0 9108.8 7068.8 
4023.8 1975.6 447.1 120.4 29.8 3.6 0.0 
1330.6 1336.5 1340.1 1356.8 1392.5 1442.6 1509.4 1586.9 1672.7 1775.3 1896.9 2025.6 2143.7 2295.1 2522.8 
2814.9 3110.6 3556.5 4174.1 4877.5 5658.4 6472.7 7208.3 7848.6 8453.0 8969.3 9377.0 9501.0 8772.6 6466.8 
3769.9 1722.8 575.9 162.1 44.1 7.2 0.0 
1330.6 1334.1 1347.2 1375.9 1425.9 1493.9 1571.4 1660.8 1757.4 1868.3 1995.8 2118.6 2241.4 2401.2 2631.3 
2903.1 3214.3 3686.4 4294.5 5006.3 5740.7 6444.1 7043.8 7620.9 8172.9 8629.5 8931.1 8771.4 7487.3 5026.5 
2739.8 894.2 267.1 131.1 65.6 13.1 0.0 
1330.6 1325.8 1342.5 1377.0 1431.9 1504.6 1588.1 1675.1 1759.8 1855.1 1954.1 2039.9 2146.0 2285.5 2479.9 
2730.3 3054.5 3517.1 4093.0 4693.9 5328.2 5921.9 6472.7 7109.4 7722.2 8230.1 8405.4 7736.5 5707.3 3279.9 
1349.6 344.6 103.7 42.9 16.7 7.2 0.0 
1330.6 1335.3 1352.0 1389.0 1447.4 1518.9 1598.8 1685.8 1766.9 1852.8 1939.8 2013.7 2101.9 2220.0 2403.6 
2627.7 2960.4 3391.9 3896.3 4412.5 4963.3 5367.5 5740.7 6112.7 6353.5 6481.1 6308.2 5541.6 3916.5 2149.6 
827.4 215.8 69.2 22.7 8.3 4.8 0.0 
1330.6 1327.0 1343.7 1375.9 1431.9 1499.8 1580.9 1659.6 1734.7 1812.2 1887.3 1945.8 2014.9 2124.6 2290.3 
2522.8 2813.7 3157.1 3492.1 3785.4 4033.4 4125.2 4122.8 4090.6 3969.0 3799.7 3499.3 2950.8 2020.9 1019.4 280.2 
83.5 27.4 9.5 4.8 2.4 0.0 
1330.6 1336.5 1346.0 1373.5 1421.2 1483.2 1554.7 1616.7 1681.1 1732.3 1778.8 1814.6 1830.1 1806.3 1696.6 
1516.5 1293.6 1037.3 766.6 529.4 361.3 251.6 190.8 150.2 116.8 89.4 70.3 54.8 42.9 31.0 22.7 14.3 8.3 4.8 3.6 2.4 0.0 
1330.6 1331.7 1335.3 1352.0 1393.7 1441.4 1491.5 1530.8 1539.2 1474.8 1306.7 1056.3 772.6 503.1 320.7 240.8 211.0 
192.0 172.9 152.6 132.3 114.5 96.6 82.3 69.2 54.8 42.9 34.6 26.2 19.1 13.1 8.3 6.0 4.8 2.4 2.4 0.0 
1330.6 1336.5 1332.9 1342.5 1366.3 1396.1 1398.5 1323.4 1106.4 822.7 538.9 345.8 271.8 240.8 218.2 195.5 172.9 
151.4 131.1 112.1 95.4 81.1 69.2 59.6 51.3 41.7 32.2 25.0 19.1 14.3 9.5 6.0 4.8 3.6 2.4 2.4 0.0 
1330.6 1335.3 1327.0 1325.8 1332.9 1321.0 1203.0 919.2 622.4 398.2 313.6 282.6 249.2 219.4 189.6 164.5 139.5 116.8 
96.6 79.9 65.6 56.0 48.9 44.1 38.2 33.4 28.6 21.5 16.7 13.1 9.5 6.0 3.6 2.4 2.4 1.2 0.0 
1330.6 1325.8 1315.1 1304.3 1287.6 1187.5 924.0 600.9 375.6 319.5 299.3 273.0 234.9 196.7 162.1 132.3 108.5 88.2 72.7 
60.8 52.5 46.5 41.7 37.0 32.2 28.6 23.8 20.3 15.5 11.9 8.3 6.0 3.6 2.4 1.2 0.0 0.0 
1330.6 1319.8 1310.3 1296.0 1249.5 1048.0 709.4 424.4 329.1 308.8 287.3 252.8 213.4 171.7 135.9 107.3 88.2 72.7 59.6 
51.3 46.5 41.7 37.0 32.2 28.6 25.0 20.3 16.7 13.1 10.7 8.3 4.8 2.4 1.2 0.0 0.0 0.0 
1330.6 1319.8 1310.3 1294.8 1228.0 962.1 604.5 369.6 319.5 301.6 274.2 234.9 192.0 150.2 118.0 94.2 78.7 64.4 53.7 46.5 
40.5 37.0 32.2 29.8 25.0 21.5 16.7 11.9 9.5 8.3 7.2 4.8 3.6 1.2 0.0 0.0 0.0 
1330.6 1309.1 1299.6 1284.1 1199.4 894.2 548.4 350.5 313.6 293.3 261.1 220.6 177.6 134.7 106.1 85.8 71.5 59.6 50.1 41.7 
37.0 32.2 28.6 25.0 21.5 17.9 13.1 9.5 7.2 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 
1330.6 1305.5 1296.0 1280.5 1197.0 899.0 546.1 345.8 313.6 292.1 257.5 218.2 172.9 132.3 103.7 83.5 69.2 58.4 48.9 40.5 
35.8 31.0 27.4 23.8 20.3 16.7 11.9 8.3 6.0 6.0 4.8 3.6 2.4 0.0 0.0 0.0 0.0 
